为生产现场服务的 联轴器选型信息
根据马达型式进行选择
下表中对补偿系数2.0的适用联轴器进行说明。

| 安川电机伺服马达 | 联轴器品牌 | d1 | d2* d1≦d2 | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 | 5 | 6 | 6.35 | 7 | 8 | 9.53 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | ||||
| SGMM-A1 | 10W | C-VALUE | 5 | ● | ● | ● | ● | ● | ● | |||||||||||
| SGMM-A2 | 20W | |||||||||||||||||||
| SGMM-A3 | 30W | |||||||||||||||||||
| SGMAH-A3 | ||||||||||||||||||||
| SGMAH-A5 | 50W | |||||||||||||||||||
| SGMAS-A5 | ||||||||||||||||||||
| SGMAV-A5 | 50W | MiSUMi | 8 | ● | ||||||||||||||||
| SGMJV-A5 | ||||||||||||||||||||
| SGMPS-01 | 100W | MiSUMi | 8 | ● | ● | ● | ● | |||||||||||||
| SGMAH-01 | ||||||||||||||||||||
| SGMAS-01 | ||||||||||||||||||||
| SGMJV-01 | ||||||||||||||||||||
| SGMJV-A5 | 50W | C-VALUE | 8 | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||
| SGMAV-01 | 100W | |||||||||||||||||||
| SGMAS-C2 | 150W | |||||||||||||||||||
| SGMAV-C2 | ||||||||||||||||||||
| SGMJV-04 | 400W | |||||||||||||||||||
| SGMJV-04A | ||||||||||||||||||||
| SGMPS-02 | 200W | C-VALUE | 14 | ● | ● | ● | ||||||||||||||
| SGMAS-02 | 200W | C-VALUE | 14 | ● | ● | ● | ● | |||||||||||||
| SGMAH-02 | ||||||||||||||||||||
| SGMAV-02 | ||||||||||||||||||||
| SGMJV-02 | ||||||||||||||||||||
| SGMAS-04 |
400W | |||||||||||||||||||
| SGMAV-04 | ||||||||||||||||||||
| SGMAH-04 | ||||||||||||||||||||
| SGMPS-04 | ||||||||||||||||||||
| SGMAV-06 | 550W | |||||||||||||||||||
| SGMAV-08 | 750W | MiSUMi | 19 | ● | ● | |||||||||||||||
| SGMJV-08 | ||||||||||||||||||||