为生产现场服务的 联轴器选型信息
根据马达型式进行选择
下表中对补偿系数2.0的适用联轴器进行说明。

| 伺服马达 | 联轴器品牌 | d1 | d2* d1≦d2 | |||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 | 5 | 6 | 6.35 | 7 | 8 | 9.53 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | ||||
| MSMD5A | 50W | MiSUMi | 8 | ● | ||||||||||||||||
| MSME5A | ||||||||||||||||||||
| MSMA3A | 30W | C-VALUE | 8 | ● | ● | ● | ● | ● | ||||||||||||
| MSMA01 | 100W | |||||||||||||||||||
| MSMD01 | ||||||||||||||||||||
| MQMA01 | ||||||||||||||||||||
| MSMA02 | 200W | 11 | ● | ● | ● | |||||||||||||||
| MQMA02 | 200W | C-VALUE | 11 | ● | ● | ● | ● | ● | ||||||||||||
| MSMD02 | ||||||||||||||||||||
| MAMA08 | 750W | MiSUMi | 19 | ● | ● | |||||||||||||||
| MSMA08 | ||||||||||||||||||||
| MSMD08 | ||||||||||||||||||||
| MAMA01 | 100W | C-VALUE | 14 | ● | ||||||||||||||||
| MAMA02 | 200W | |||||||||||||||||||
| MAMA04 | 400W | |||||||||||||||||||
| MUMA04 | ||||||||||||||||||||
| MQMA04 | 400W | C-VALUE | 14 | ● | ● | ● | ● | |||||||||||||
| MSMA04 | ||||||||||||||||||||
| MSMD04 | ||||||||||||||||||||