为生产现场服务的 联轴器选型信息
根据马达型式进行选择
下表中对补偿系数2.0的适用联轴器进行说明。

| 步进马达 | 联轴器品牌 | d1 | d2* d1≦d2 | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5 | 6 | 6.35 | 7 | 8 | 9.53 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | ||||
| UMK26 | 1.35N・m | MiSUMi | 6.35 | ● | ● | ● | ● | ● | |||||||||
| ASC66 | 1N・m | 8 | ● | ● | ● | ● | |||||||||||
| AS66 | 1.2N・m | ||||||||||||||||
| CFK56 | 1.66N・m | MiSUMi | 8 | ● | ● | ● | ● | ● | ● | ||||||||
| PK56 | |||||||||||||||||
| UFK56 | |||||||||||||||||
| UPK56 | |||||||||||||||||
| CSK52 | 0.06N・m | C-VALUE | 5 | ● | ● | ● | ● | ● | ● | ||||||||
| ASC3 | 0.12N・m | ||||||||||||||||
| PK54 | 0.13N・m | ||||||||||||||||
| RK54 | 0.24N・m | ||||||||||||||||
| CSK54 | |||||||||||||||||
| CFK54 | |||||||||||||||||
| PK54 | |||||||||||||||||
| UPK54 | |||||||||||||||||
| AS46 | 0.3N・m | ||||||||||||||||
| ASC46 | |||||||||||||||||
| CSK24 | 0.32N・m | ||||||||||||||||
| UMK24 | |||||||||||||||||
| PK24 | |||||||||||||||||
| CRK54 | 0.42N・m | ||||||||||||||||
| CSK54 | |||||||||||||||||
| AR46 | 0.3N・m | 6 | ● | ● | ● | ● | ● | ||||||||||
| CSK26 | 1.35N・m | 6.35 | ● | ● | ● | ● | |||||||||||
| RK564 | 0.42N・m | 8 | ● | ● | ● | ||||||||||||
| CSK564 | |||||||||||||||||
| CSK566 | 0.83N・m | ||||||||||||||||
| RK566 | |||||||||||||||||
| RK564 | 0.42N・m | C-VALUE | 8 | ● | ● | ● | ● | ● | |||||||||
| CSK564 | |||||||||||||||||
| CSK566 |
0.83N・m | ||||||||||||||||
| RK566 | |||||||||||||||||
| ASC66 | 1N・m | ||||||||||||||||
| RK56 |
1.66N・m | ||||||||||||||||
| CSK569 | |||||||||||||||||
| AS6 |
2N・m | ||||||||||||||||
| AS69 | |||||||||||||||||
| AR66 | 1.2N・m | 10 | ● | ● | ● | ● | |||||||||||
| AR69 | 2N・m | ||||||||||||||||
| AR98 |
2N・m | 14 | ● | ||||||||||||||
| AS98 | |||||||||||||||||
| CSK596 |
2.1N・m | ||||||||||||||||
| RK596 | |||||||||||||||||
| RK599 | 4.1N・m | ||||||||||||||||
| CFK59 PK59 |
6.3N・m | ||||||||||||||||
| CSK56 |
1.66N・m | C-VALUE | 8 | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
| RK56 | |||||||||||||||||
| AS6 | 2N・m | ||||||||||||||||
| AR6 | 2N・m | 10 | ● | ● | ● | ● | ● | ● | ● | ||||||||
| AS9 | 4N・m | 14 | ● | ● | ● | ● | |||||||||||